??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 80/80H - Tank Cleaner
Bill of material
TJ80 (3 nozzle hub, NPT)
Sales Part Description
Inlet Connection Size
1-1/2" NPT (F)
Maximum Recommended Tank Diameter
50 ft
Spray Coverage
360°
Hub Type
CIP
Minimum Tank Opening
in.
Material
316 stainless steel, PTFE and UHMW-PE
Operating Principle
Fluid-driven turbine
Operating Pressure Range
60 to 200 psi
Flow Rate Range
gpm
Maximum Temperature
250 °F
Recommended Strainer Mesh
20
Maximum Free Passage
840 micron
Previews
3D
2D
Download CAD models