??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 78/78D - Tank Cleaner
Bill of material
TJ78 (Single-hub, 2in slip-fit)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
45 ft
Spray Coverage
360°
Hub Type
Minimum Tank Opening
in.
Material
316L stainless steel, PTFE and EPDM, All MATs meet FDA Title 21 CFR
Operating Principle
Fluid-driven turbine
Operating Pressure Range
25 to 100 psi
Flow Rate Range
gpm
Maximum Temperature
200 °F
Recommended Strainer Mesh
50
Maximum Free Passage
300 micron
Previews
3D
2D
Download CAD models