??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 78/78D - Tank Cleaner - Metric
Bill of material
TJ78 (Single-hub, 2in slip-fit)_m
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
13.7 m
Spray Coverage
360°
Hub Type
Minimum Tank Opening
mm
Material
316L stainless steel, PTFE and EPDM, All MATs meet FDA Title 21 CFR
Operating Principle
Fluid-driven turbine
Operating Pressure Range
1.7 to 6.9 bar
Flow Rate Range
lpm
Maximum Temperature
93 °C
Recommended Strainer Mesh
50
Maximum Free Passage
300 micron
Previews
3D
2D
Download CAD models