??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 75/75H - Tank Cleaner - Metric
Bill of material
TJ75H (Hygenic, 2 nozzle hub, Sanitary flange)_m
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
9.1 m
Spray Coverage
360°
Hub Type
Minimum Tank Opening
mm
Material
316 stainless steel, PTFE and UHMWE-PE
Operating Principle
Fluid-driven turbine
Operating Pressure Range
5.2 to 21 bar
Flow Rate Range
57 to 125 lpm
Maximum Temperature
121 °C
Recommended Strainer Mesh
200
Maximum Free Passage
80 micron
Previews
3D
2D
Download CAD models