??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 75/75H - Tank Cleaner
Bill of material
TJ75H (Hygenic, 2 nozzle hub, Sanitary flange)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
30 ft
Spray Coverage
360°
Hub Type
Minimum Tank Opening
in.
Material
316 stainless steel, PTFE and UHMWE-PE
Operating Principle
Fluid-driven turbine
Operating Pressure Range
75 to 300 psi
Flow Rate Range
15.0 to 33 gpm
Maximum Temperature
250 °F
Recommended Strainer Mesh
200
Maximum Free Passage
80 micron
Previews
3D
2D
Download CAD models