??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 65/65HT - Tank Cleaner - Metric
Bill of material
TJ65B (BSPT)_m
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
12.2 m
Spray Coverage
360°
Minimum Tank Opening
229 mm
Material
Operating Principle
Fluid-driven turbine
Operating Pressure Range
3.4 to 10.3 bar
Flow Rate Range
lpm
Maximum Temperature
°C
Recommended Strainer Mesh
20
Maximum Free Passage
840 micron
Previews
3D
2D
Download CAD models