??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 65/65HT - Tank Cleaner
Bill of material
TJ65 (NPT)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
40 ft
Spray Coverage
360°
Minimum Tank Opening
9 in.
Material
Operating Principle
Fluid-driven turbine
Operating Pressure Range
50 to 150 psi
Flow Rate Range
gpm
Maximum Temperature
°F
Recommended Strainer Mesh
20
Maximum Free Passage
840 micron
Previews
3D
2D
Download CAD models