??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 6353/6353-MFP - Nozzle
Bill of material
6353 (NPT)
Sales Part Description
Inlet Connection Size
1-1/2" NPT (F)
Maximum Recommended Tank Diameter
10 ft
Spray Coverage
360°
Minimum Tank Opening
6 in.
Material
Brass, 303 or 316 stainless steel
Operating Principle
Fixed stationary
Operating Pressure Range
20 to 50 psi
Flow Rate Range
8.9 to 80 gpm
Maximum Temperature
212 °F
Recommended Strainer Mesh
16 to 100
Maximum Free Passage
1190 to 150 micron
Previews
3D
2D
Download CAD models