??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 63225/63225-3A - Spray Ball
Bill of material
63225A-3A (1in tube connection, A 180-degrees up, 2in diameter)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
ft
Spray Coverage
Ball Diameter
in.
Minimum Tank Opening
in.
Material
316L stainless steel
Operating Principle
Fixed stationary
Operating Pressure Range
15.0 to 40 psi
Flow Rate Range
gpm
Maximum Temperature
400 °F
Recommended Strainer Mesh
16 to 50
Maximum Free Passage
1190 to 300 micron
Previews
3D
2D
Download CAD models