??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 41990 - Nozzle
Bill of material
D41990A (3/4in NPT connection, 180-degrees up)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
16 ft
Spray Coverage
Minimum Tank Opening
in.
Material
316L stainless steel
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
15.0 to 60 psi
Flow Rate Range
gpm
Maximum Temperature
265 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Download CAD models