??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 41990 - Nozzle
Bill of material
D41990E (3/8in NPT connection, 360-degrees)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
6.5 ft
Spray Coverage
Minimum Tank Opening
in.
Material
316L stainless steel
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
15.0 to 60 psi
Flow Rate Range
2.4 to 10.6 gpm
Maximum Temperature
265 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Download CAD models