??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 41892 - Nozzle
Bill of material
D41892 (1x2in NPT connection)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
6.5 ft
Spray Coverage
360°
Minimum Tank Opening
1.5 in.
Material
POM or PVDF
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
20 to 70 psi
Flow Rate Range
4.0 to 7.5 gpm
Maximum Temperature
160 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
预览
3D
2D
下载CAD模型