??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 41800E - Nozzle
Bill of material
D41800E (3/8in NPT connection, 360-degrees)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
16 ft
Spray Coverage
360°
Minimum Tank Opening
in.
Material
303 or 316L stainless steel
Operating Principle
Fluid-driven constant speed
Operating Pressure Range
30 to 90 psi
Flow Rate Range
gpm
Maximum Temperature
265 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Stáhnout CAD model