??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 30473 - Nozzle
Bill of material
30473A (1/4in NPT connection,180-degrees up)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
3 ft
Spray Coverage
Minimum Tank Opening
1 in.
Material
PTFE
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
10.0 to 50 psi
Flow Rate Range
2.1 to 4.5 gpm
Maximum Temperature
200 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Download CAD models