??
Catalog navigation
Селекция на CAD модел
Налични продукти: 60
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 28500/TankJet® 28500-R - Nozzle
Bill of material
28500E (DN40 sanitary tubing, 360-degrees)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
18 ft
Spray Coverage
Minimum Tank Opening
in.
Material
Body, saucer & spacer – PTFE fluoropolymer resin; Locking pin – 316 stainless steel
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
10.0 to 50 psi
Flow Rate Range
gpm
Maximum Temperature
200 °F
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Previews
3D
2D
Сваляне на CAD модели