??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 27500/TankJet® 27500-R - Nozzle
Bill of material
27500B (3in NPT, 180-degrees down)
Sales Part Description
Inlet Connection Size
3" NPT (F)
Maximum Recommended Tank Diameter
25 ft
Spray Coverage
Minimum Tank Opening
7 in.
Material
PTFE fluoropolymer resin
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
10.0 to 50 psi
Flow Rate Range
125 to 391 gpm
Maximum Temperature
200 °F
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Previews
3D
2D
Download CAD models