??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 27500/TankJet® 27500-R - Nozzle
Bill of material
27500B (3/4in NPT, 180-degrees down)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
ft
Spray Coverage
Minimum Tank Opening
in.
Material
PTFE fluoropolymer resin
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
10.0 to 50 psi
Flow Rate Range
gpm
Maximum Temperature
200 °F
Recommended Strainer Mesh
100
Maximum Free Passage
150 micron
Previews
3D
2D
Download CAD models