??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 23240-3 - Nozzle
Bill of material
23240-3 (NPT, 360-degrees)
Sales Part Description
23240-3 (NPT, 360-degrees)
Inlet Connection Size
1/2" NPT (F)
Maximum Recommended Tank Diameter
3 ft
Spray Coverage
360°
Minimum Tank Opening
1.03 in.
Material
316 stainless steel, hardened stainless steel and 50% stainless steel-filled PTFE
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
20 to 200 psi
Flow Rate Range
4.0 to 22 gpm
Maximum Temperature
350 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Download CAD models