??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 21400A - Nozzle - Metric
Bill of material
B21400A (BSPT)
Sales Part Description
B21400A (BSPT)
Inlet Connection Size
3/4" BSPT (F)
Maximum Recommended Tank Diameter
1.5 m
Spray Coverage
360°
Minimum Tank Opening
60 mm
Material
Bearing Retainers – stainless steel, Sleeves – 50% stainless steel PTFE, All other metallurgy – 316 stainless steel with Ryton® (polyphenylene sulfide)
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
0.7 to 4.1 bar
Flow Rate Range
23 to 82 lpm
Maximum Temperature
177 °C
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Download CAD models