??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 21400A - Nozzle
Bill of material
21400A (NPT)
Sales Part Description
21400A (NPT)
Inlet Connection Size
3/4" NPT (F)
Maximum Recommended Tank Diameter
5 ft
Spray Coverage
360°
Minimum Tank Opening
2.25 in.
Material
Bearing Retainers – stainless steel, Sleeves – 50% stainless steel PTFE, All other metallurgy – 316 stainless steel with Ryton® (polyphenylene sulfide)
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
10.0 to 60 psi
Flow Rate Range
5.0 to 22 gpm
Maximum Temperature
350 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Pobierz modele CAD