??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 18250A - Nozzle
Bill of material
18250A (NPT)
Sales Part Description
18250A (NPT)
Inlet Connection Size
3/4" NPT (F)
Maximum Recommended Tank Diameter
8 ft
Spray Coverage
360°
Minimum Tank Opening
2.38 in.
Material
Bearing retainers – Kolsterised stainless steel, Sleeves – 50% stainless steel PTFE, All other metallurgy – 316 stainless steel with Ryton® (polyphenylene sulfide)
Operating Principle
Fluid-driven reactionary force
Operating Pressure Range
10.0 to 60 psi
Flow Rate Range
10.5 to 55 gpm
Maximum Temperature
350 °F
Recommended Strainer Mesh
200
Maximum Free Passage
74 micron
Previews
3D
2D
Download CAD models