??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 180 - Tank Cleaner
Bill of material
TJ180 (3 nozzle hub, NPT and NST hose thread)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
80 ft
Spray Coverage
180°
Hub Type
3 nozzle hub
Minimum Tank Opening
12.25 in.
Material
Gears – 17-4PH stainless steel, O-rings – self-lubricating EPDM or Viton, Seals – high-performance spring-energized PTFE, Gear shaft bearing system – PTFE or oilite bearing, All other metallurgy – 316 stainless steel or Viton
Operating Principle
Fluid-driven turbine
Operating Pressure Range
40 to 350 psi
Flow Rate Range
30 to 300 gpm
Maximum Temperature
250 °F
Recommended Strainer Mesh
20
Maximum Free Passage
840 micron
Previews
3D
2D
Download CAD models