??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 16 - Nozzle
Bill of material
TJ16-H (180-degrees up, NPT)
Sales Part Description
Inlet Connection Size
Maximum Recommended Tank Diameter
24 ft
Spray Coverage
Minimum Tank Opening
3 in.
Material
316 stainless steel and PTFE
Operating Principle
Fluid-driven turbine
Operating Pressure Range
50 to 200 psi
Flow Rate Range
36 to 76 gpm
Maximum Temperature
250 °F
Recommended Strainer Mesh
20
Maximum Free Passage
840 micron
Previews
3D
2D
Download CAD models