??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Huelsen
Description
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, angular, slip-on, sim. to DIN 28460
Bill of material
3810114008018
Part number
3810114008018
Tube Ø
89 mm
Inside Ø
80 mm
Inside Ø
91 mm
Outside Ø
114 mm
Outside Ø
101 mm
Height
18 mm
Height
24 mm
Height
10 mm
Collar Bar
18 mm
Hole Circle Ø
130 mm
Hole Ø
11 mm
Bolt Number [Piece]
4
NB
80 mm
Theoretical Weight [kg/Piece]
0.350
Article Indication
Tank Truck Flange, Aluminium acc. to EN 573, EN AW 5754-0/H112, angular, slip-on, sim. to DIN 28460
Product Group
Flanges
Product Sub-group
Tank Truck Flanges
Standard
sim. to DIN 28460
Version
forged
Primary Material
Aluminium, EN 573, EN AW 5754-0/H112
Previews
3D
Dimension
2D
Download CAD models