??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Oct 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 4
HELP_VARIABLE
Company
Alfa Laval
Description
Tank Outlet (US), No Spiral Cleaning, Spiral Clean Leakage Chamber, 2 1/2-Inch - Mixproof Valve
Bill of material
9613302808
Valves Order Code
CAS CODE INPUT
Product Type
US Version Tank Outlet
Data Sheet
Data Sheet
AVAILABILITY
Discontinued
Lower Valve body size
XXX
Upper Valve body size
2 1/2-Inch
House configuration
Tank Outlet
Fittings on ports
X
Fittings on ports
X
Fittings on ports
Fittings on ports
Plugs
Upper
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
Actuator size
4-Basic
Connection Type
Connection Size
Supplied with Tube/Flange
EOLDATE
1.10.2021
Previews
3D
Dimension
2D
Download CAD models