??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Alfa Laval
Description
Tank Outlet, No Spiral Cleaning, Spiral Clean Leakage Chamber, DN-65 - Mixproof Valve
Bill of material
9613105801
Valves Order Code
CAS CODE INPUT
Product Type
ROW Version Tank Outlet
Data Sheet
Data Sheet
Lower Valve body size
XXX
Upper Valve body size
DN-65
House configuration
Tank Outlet
Fittings on ports
X
Fittings on ports
X
Fittings on ports
None
Fittings on ports
None
Plugs
Upper
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
Both
Actuator size
4-Basic
Connection Type
Tank flange
Connection Size
XXX
Supplied with Tube/Flange
Previews
3D
Dimension
2D
Download CAD models