??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Tank Outlet, No Spiral Cleaning, Spiral Clean Leakage Chamber, DN-50 - Mixproof Valve
Bill of material
9613303511
Valves Order Code
9613303511
CAS CODE INPUT
MP(2):TOXXX050NXXX2BXXNNEUNYB2TXXXY
Product Type
ROW Version Tank Outlet
Data Sheet
Data Sheet
Lower Valve body size
XXX
Upper Valve body size
DN-50
House configuration
Tank Outlet
Fittings on ports
X
Fittings on ports
X
Fittings on ports
None
Fittings on ports
None
Plugs
Upper
Spiral Cleaning of spindel
No
Spiral cleaning of leakage chamber
Yes
Internal cleaning (Seat lift)
Both
Actuator size
3-Basic
Connection Type
Tank flange
Connection Size
XXX
Supplied with Tube/Flange
Yes
Previews
3D
Dimension
2D
Download CAD models