??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
TANHF, TANHAF - Standard Open-Top Tanks - Hopper Type
Bill of material
TANHF240-100
Part Number
Type Selection
Inner Diameter (D)
mm
Effective Capacity Depth (H) 10mm Increment
mm
Enter value for H
Effective Capacity Depth (H) 10mm Increment
mm
cm
inch
ft
Clamp Tank Bottom Height(L) 10mm Increment
mm
t
mm
(H3)
0 mm
(D1)
mm
(D2)
mm
(F)
mm
G
mm
Hanging Handle Type
Remove The Handle
Previews
3D
Dimension
2D
Download CAD models