??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAM11_15 - Phillips Small Pan Head Combination Screws/Cross Hexagon Head Socket Combination Screws
Bill of material
TAM11-M3-L6
Code
Type
Combination Type, With Flat Washer, Spring Washer
National standard material
0Cr18Ni9
Equivalent Material
SUS304
Surface Treatment
-
Strength Grade
A2-70
M
mm
L
mm
Pitch
0.50 mm
D
mm
K
2.10 mm
S
mm
Spring Washer
5.43 mm
Spring Washer
2.83 mm
Spring Washer
0.9 mm
Flat Washer
7 mm
Flat Washer
mm
Flat Washer
0.5 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models