??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAM05_07 - Hexagon socket head cap screw
Bill of material
TAM05-M3-L6
code
Types of
Combined type
Types of
screw thread
Coarse teeth
Material (International)
0Cr18Ni9
Material (equivalent)
SUS304
hardness
-
Surface treatment
-
power level
A2-70
M
mm
L
mm
P screw thread
0.50 mm
A
5.50 mm
K
3.0 mm
S
2.58 mm
C
mm
t1
mm
D
mm
t
mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models