您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABB - 1SBL163060R5110 + TAL12-30-10RT 17-32V DC Contactor
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors/tal12.prj},{NB=abb_1SBL163060R5110_TAL12-30-10RT 17-32V DC Contactor},{PN=1SBL163060R5110},{CTN=85364900},{EXTTYPE=TAL12-30-10RT 17-32V DC},{INVDES=TAL12-30-10RT 17-32V DC Contactor},{DES=Screw Terminals},{LCP=Active},{DESCSHORT=TAL12-30-10RT 17-32V DC Contactor}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TAL12 - 3-pole Contactors - DC Operated
Bill of material
ABB - 1SBL163060R5110 + TAL12-30-10RT 17-32V DC Contactor
Product ID
1SBL163060R5110
1SBL163060R5110
Extended Product Type
TAL12-30-10RT 17-32V DC
TAL12-30-10RT 17-32V DC
Invoice Description
TAL12-30-10RT 17-32V DC Contactor
TAL12-30-10RT 17-32V DC Contactor
Description
Screw Terminals
Long Description
TAL12 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The TAL..RT contactors are the Ring Tongue terminal version of the TAL... range. The TAL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. TAL... contactors are fitted with low consumption DC coils and offer a large coil voltage range.
TAL12 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The TAL..RT contactors are the Ring Tongue terminal version of the TAL... range. The TAL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. TAL... contactors are fitted with low consumption DC coils and offer a large coil voltage range.
International product number
3471522362513
3471522362513
Product number of the Manufacturer
1SBL163060R5110
1SBL163060R5110
Rated control supply voltage Us at AC 50HZ
- - -
V
Rated control supply voltage Us at AC 60HZ
- - -
V
Rated control supply voltage Us at DC
17 - 32
V
Voltage type for actuating
DC
Rated operation current Ie at AC-1, 400 V
27
A
Rated operation current Ie at AC-3, 400 V
12
A
Rated operation power at AC-3, 400 V
5.5
kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
1
Number of auxiliary contacts as normally closed contact
0
0
Type of electrical connection of main circuit
Other
Other
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
TAL 12-30-10
TAL 12-30-10
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés
Générer modèle CAO