??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAL09 - Cross Slot Big Flat Head Screw
Bill of material
TAL09-M2-L3
Code
TAL09
Type
Cross Slot Big Flat Head Screw
Chinese Standard Material
0Cr18Ni9
Equivalent To¡­Material
SUS304
Surface Treatment
-
Applicable Standards
JIS B 1111-1996
M
mm
L
mm
P Pitch
0.40 mm
D
4.5 mm
K
1.30 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models