??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAL07 - Cross recessed pan head screws with washers
Bill of material
TAL07-M3-L4
Code
TAL07
type
Cross recessed pan head screws with washers
thread
Coarse tooth
national standard
0Cr18Ni9
Equivalent
SUS304
surface preparation
---
Applicable standards
DIN967-2018
M
mm
L
mm
P
0.5 mm
D
7.5 mm
K
2.35 mm
h
0.6 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models