??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TAKS
Bill of material
TAKS-100
Catalog Number
TAKS-100
Stage Dimension
98
Bearing Type
Fitting fit slide
Rotation: Coarse (deg.)
360
Rotation: Fine (deg.)
+-5
Mass
700 g
Concentricity
0.02
Webble
0.02
Parallelism
0.05
Readable Resolution
5'
Positioning Resolution
1'
Max. Load
68.6 N
Previews
3D
Dimension
2D
Download CAD models