??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAK31_32 - Phillips pan head combination screw/with spring washer
Bill of material
TAK31-M3-L4
Code
Type
Combination Type/ With Spring Washer/ Full Thread
Material
Surface Treatment
Strength Grade
M
L
mm
P
0.5 mm
a
2.4 mm
A
5.5 mm
A Tolerance
0/-0.4
K
2.0 mm
K Tolerance
+0.15/-0.15
Cross Slot Specifications
2 mm
m Refer To
3.6 mm
d(max)
3.3 mm
B
1.1 mm
t
0.7 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models