??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAK11_13 - Hexagon socket head screw/Resin type-Full thread
Bill of material
TAK11-M3-L6
Code
Type
Resin type-Whole tooth
Material
M
L
mm
P
0.50 mm
D
5.5 mm
K
3 mm
S
2.5 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models