??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAK01 - Hexagon socket head combination screw with spring washer
Bill of material
TAK01-M3-L6
Code
TAK01
Type
Combination Type, With Spring Washer, Full Thread
Material
SCM435
Surface Treatment
Trivalent zinc
Strength Grade
10.9
M
L
Pitch P
0.5
Nominal size
5.5
A Max
5.68
A Min
5.32
Nominal size
3
K Min
2.86
Nominal size
2.5
S Max
2.580
S Min
2.52
h
1.3
Spring Washer d
5.4
Spring Washer bxt
1.1X0.7
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models