??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAH71_72 - Knurled Bolt
Bill of material
TAH71-M3-L6
Code
Type
Knurled Bolt
Chinese Standard Material
Quite material
Surface Treatment
M
mm
L
mm
Pitch P
0.50 mm
D
5.5 mm
A
10 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models