??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAH32 - Cross recessed hexagonal head recessed bolt/coarse thread
Bill of material
TAH32-M3-L6
code
TAH32
type
Cross recessed hexagonal head recessed bolt
screw thread
Coarse teeth
international material
0Cr18Ni9
Equivalent material
SUS304
Applicable standards
GB/T 29.2-1988
M
mm
L
mm
P
0.50 mm
K
2.2 mm
D
5.5 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models