??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAH16 - Hexagon flange bolts
Bill of material
TAH16-M5-L8
code
TAH16
type
whole tooth
material National standard
0Cr17Ni12Mo2
material quite
SUS316
Surface treatment
-
Grade strength
-
Use the vertebra
GB/T 5789-1986
M
L
V
whole tooth
Pitch P
0.8
S
8
K
5.4
e
8.56
D(MAX)
11.8
web link
webxxx
Previews
3D
Dimension
2D
Download CAD models