??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAH06 - Full Thread Hexagon Head Bolts Fine Thread
Bill of material
TAH06-M8-L16
code
TAH06
type
Full teeth
Thread
fine teeth
material National standard
0Cr18NI9
material quite
SUS304
Surface treatment
-
Grade strength
A2-70
Use the vertebra
GB/T 5786-2000
M
L
Pitch P
1.00
S
13
K
5.3
web link
Website link
Previews
3D
Dimension
2D
Download CAD models