??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAC60 - Hexagon socket head cap screws, full thread Coarse thread, for lithium batteries
Bill of material
TAC60-M3-L6
Code
TAC60
Types of
Lithium battery only • Full tooth
thread
coarse teeth
GB material
0Cr18Ni9
equivalent material
SUS304
power level
A2-70
M
mm
L
mm
V
whole tooth
pitch
0.50 mm
D
5.5 mm
K
3.0 mm
S
2.5 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models