??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAC07 - Hexagon socket head cap screws full/half thread standard type
Bill of material
TAC07-M2-L3
Code
TAC07
TYPE
Standard Type,Full Teeth/Half Teeth
National standard material
35CrMo
Equivalent Material
SCM435
Surface Treatment
Black Oxide
Strength Grade
12.9
M
mm
L
mm
V
Full-Teeth mm
Pitch
0.40 mm
D
3.8 mm
K
2.0 mm
S
1.5 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models