??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAC06 - Socket Head Cap Screws/Standard Type/Full Teeth/Half Teeth
Bill of material
TAC06-M6-L10
Code
TAC06
Type
Standard Type,Full Teeth/Half Teeth
Thread
Fine Thread
Material
ML40Cr
Surface Treatment
Black Oxide
Strength Grade
12.9
M
mm
L
mm
L
Full-Teeth mm
P Pitch
0.75 mm
D
10 mm
K
6 mm
S
5 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models