??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAC02_03 - Socket Head Cap Screws/Standard Type/Full Teeth/Half Teeth
Bill of material
TAC02-M2-L4
Code
Type
Standard Type,Full Teeth/Half Teeth
Thread
Coarse
Material
ML40Cr
Surface Treatment
Strength Grade
12.9
M
mm
L
mm
V
Full-Teeth mm
P Pitch
0.40 mm
D
3.8 mm
K
2.0 mm
S
1.5 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models