??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Tablet holder - RK Monitor Mounting / Accessories
Bill of material
193000052C66 Tablethalterung
Article description
Tablet holder
Order-No.
193000052C66
Basic length
125 mm
Length
mm
Enter value for LAENGE
Length
mm
cm
inch
ft
minimum Length
125 mm
maximum Length
200 mm
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Maintenance interval for the item
No Need
Weight
0.169 kg
Standard delivery time of the item after receipt of order
2 Days after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23360103
Customs tariff number
85299092
Certificate RoHS (Click Icon)
Certificate REACH (Click Icon)
Previews
3D
2D
Download CAD models