??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
Table Type
Bill of material
DRL20V-02B1PN-KB
Product Name
Type
Table Type
Frame Size
20 mm
Stroke
25
Ball Screw Type
Ground Ball Screw
Lead
1 mm
Motor Type
Standard Motor Type
Accessories
Driver Type
Anteprime
3D
Dimensione
2D
Download modelli CAD