??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
TAB22_23 - Resin type Full teeth
Bill of material
TAB22-M2-L5
Code
Type
Resin type Full teeth
Material
M
mm
L
mm
V
Full-Teeth mm
Pitch P
0.40 mm
S
4.00 mm
K
1.40 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models