??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TA2135 - all temperature sensors
Bill of material
TA2135
Produktfoto
Kurzbeschreibung
TA2135: Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analo
Long Description
Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analogue signal; IO-Link; Installation length EL 100 mm; Measuring range -50...150 °C; Factory setting -50...150 °C °C; Pressure rating 300 bar; G 1/4; M12 Connector
Bestellnummer
TA2135
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
TA-100CLER14-A-ZVG/US
ERP Group Supplier
I3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
SIZE
100
Previews
3D
Dimension
2D
Download CAD models