??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TA2002 - IO-Link - Temperature sensors in miniature design
Bill of material
TA2002
Produktfoto
Kurzbeschreibung
TA2002: Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analo
Long Description
Temperature transmitter; 1 x Pt 1000; (to DIN EN 60751, class A); analogue signal; IO-Link; Installation length EL 25 mm; Measuring range -50...200 °C; Factory setting 0...200 °C °C; Pressure rating 100 bar; Clamp DN06...DN08 (1/4...3/4"); M12 Connector
Bestellnummer
TA2002
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
TA-025CLEC34- - /US
ERP Group Supplier
I3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
SIZE
25
Previews
3D
Dimension
2D
Download CAD models